Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UR30
Part #:XJ0017
Catalog #:375UR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.5 in | B: | 9.5 |
| F: | 4.75 | H: | 3.88 in |
| K: | 4.25 in | N: | 7.75 |
| O: | 3.5 in | Y: | 2.91 in |
| J: | 8.5 in | X: | 1 in |
| M: | 2.91 | C: | 10.44 in |
| L: | 8.38 in | D: | 3.88 |
| A: | 6.38 | I: | 5.74 in |
| TAP Depth: | 1 in | E: | 4.25 |
| U: | 1 in | T: | 1.625 |
| H-Tap size: | 1/2 - 13 in | Center Distance (in): | 3.75 in |
| G: | 2.38 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Key Length: | 1.75 | Input Speed: | 1750 |
| Key Sq.: | 0.25 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3375 | Ratio: | 30:1 |
| Input Style: | Solid Shaft | Model Code: | 375U |
| Output Shaft Assembly Code: | R | Output Key: | 3/8 X 2.81 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 3.75 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Input Keyway: | 1/4 X 1.75 in | Input HP @ 1750 RPM: | 4.43 |
| Series Code: | Raider | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Assembly: | U-R |
| Ratio Range: | 30:1 | Mounting Style: | No Base |
| Service Factor: | 1 | Input Diameter (in): | 1 in |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3949 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288363477 | Weight: | 112.35 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

