Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UR40
Part #:XJ0018
Catalog #:375UR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.5 | M: | 2.91 |
| H: | 3.88 in | D: | 3.88 |
| V: | 3.5 in | N: | 7.75 |
| X: | 1 in | C: | 10.44 in |
| Y: | 2.91 in | J: | 8.5 in |
| K: | 4.25 in | L: | 8.38 in |
| O: | 3.5 in | F: | 4.75 |
| H-Tap size: | 1/2 - 13 in | T: | 1.625 |
| U: | 1 in | TAP Depth: | 1 in |
| G: | 2.38 | Center Distance (in): | 3.75 in |
| A: | 6.38 | I: | 5.74 in |
| E: | 4.25 |
Technical Specifications
| Key Length: | 1.75 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.25 | Input Speed: | 1750 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 3695 |
| Efficiency: | 80 | Ratio: | 40:1 |
| Model Code: | 375U | Input Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 3.35 | Mounting Style: | No Base |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 1.75 in | Assembly: | U-R |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 2.81 |
| Product Type: | Worm Speed Reducer | Input Style: | Solid Shaft |
| Series Code: | Raider | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Output RPM: | 43.7 |
| Service Factor: | 1 | Center Distance (in): | 3.75 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288363484 | Weight: | 120.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

