Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UR60
Part #:XJ0020
Catalog #:375UR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.5 in | N: | 7.75 |
| C: | 10.44 in | Y: | 2.91 in |
| F: | 4.75 | B: | 9.5 |
| K: | 4.25 in | D: | 3.88 |
| O: | 3.5 in | H: | 3.88 in |
| J: | 8.5 in | X: | 1 in |
| L: | 8.38 in | M: | 2.91 |
| U: | 1 in | E: | 4.25 |
| T: | 1.625 | H-Tap size: | 1/2 - 13 in |
| Center Distance (in): | 3.75 in | A: | 6.38 |
| TAP Depth: | 1 in | I: | 5.74 in |
| G: | 2.38 |
Technical Specifications
| Key Length: | 1.75 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Efficiency: | 80 |
| Ratio: | 60:1 | Key Sq.: | 0.25 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 4255 |
| Output Shaft Assembly Code: | R | Input Style: | Solid Shaft |
| Input Diameter (in): | 1 in | Series Code: | Raider |
| Output Diameter (in): | 1.625 in | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 2.39 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Mounting Style: | No Base |
| Input RPM: | 1,750 | Model Code: | 375U |
| Output RPM: | 29.1 | Gear Type: | Worm |
| Assembly: | U-R | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 2.81 | Center Distance (in): | 3.75 |
| Input Keyway: | 1/4 X 1.75 in | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3761 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288363507 | Weight: | 112.50 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

