Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375ULR20
Part #:XJ0025
Catalog #:375ULR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.5 in | N: | 7.75 |
| J: | 8.5 in | F: | 4.75 |
| H: | 3.88 in | X: | 1 in |
| C: | 10.44 in | B: | 9.5 |
| K: | 4.25 in | D: | 3.88 |
| V: | 3.5 in | M: | 2.91 |
| L: | 8.38 in | Y: | 2.91 in |
| T: | 1.625 | A: | 6.38 |
| E: | 4.25 | U: | 1 in |
| O*: | 3.5 in | TAP Depth: | 1 in |
| G: | 2.38 | H-Tap size: | 1/2 - 13 in |
| I: | 5.74 in | Center Distance (in): | 3.75 in |
Technical Specifications
| Key Sq.: | 0.25 | Thrust Rating - output shaft: | 2895 |
| Shaft Seal Material: | Nitrile | Key Length: | 1.75 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Ratio: | 20:1 | Input Speed: | 1750 |
| Output RPM: | 87.5 | Center Distance (in): | 3.75 |
| Output Shaft Assembly Code: | D | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 6.01 | Model Code: | 375U |
| Mounting Style: | No Base | Ratio Range: | 20:1 |
| Series Code: | Raider | Output Shaft Orientation: | LR |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Input Keyway: | 1/4 X 1.75 in | Assembly: | U-LR |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Key: | 3/8 X 2.81 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1 in | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3807 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288363538 | Weight: | 105.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

