Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375ULR40
Part #:XJ0028
Catalog #:375ULR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.25 in | F: | 4.75 |
| M: | 2.91 | L: | 8.38 in |
| X: | 1 in | N: | 7.75 |
| V: | 3.5 in | O: | 3.5 in |
| B: | 9.5 | H: | 3.88 in |
| Y: | 2.91 in | C: | 10.44 in |
| D: | 3.88 | J: | 8.5 in |
| O*: | 3.5 in | Center Distance (in): | 3.75 in |
| U: | 1 in | E: | 4.25 |
| G: | 2.38 | A: | 6.38 |
| T: | 1.625 | H-Tap size: | 1/2 - 13 in |
| TAP Depth: | 1 in | I: | 5.74 in |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 3695 |
| Ratio: | 40:1 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.25 | Reducer Style: | Standard |
| Efficiency: | 80 | Key Length: | 1.75 |
| Maximum Input HP: | 2.91 hp @ 1750 rpm | Manufacturer Reducer Size: | 375 |
| Product Type: | Worm Speed Reducer | Ratio Range: | 40:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 3.35 | Output Shaft Orientation: | LR |
| No. of Gear Reductions: | Single | Model Code: | 375U |
| Assembly: | U-LR | Input Diameter (in): | 1 in |
| Center Distance (in): | 3.75 | Input RPM: | 1,750 |
| Mounting Style: | No Base | Output RPM: | 43.7 |
| Output Key: | 3/8 X 2.81 | Series Code: | Raider |
| Service Factor: | 1 | Input Keyway: | 1/4 X 1.75 in |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288363552 | Weight: | 114.70 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

