Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q56L60
Part #:XJ0160
Catalog #:375Q56L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.5 in | R: | 3.38 in |
| K: | 4.25 in | M: | 11.88 |
| N: | 7.75 | B: | 9.5 |
| O: | 3.5 in | P: | 7.63 in |
| D: | 3.88 | C: | 10.44 in |
| L: | 5.74 in | H: | 3.88 in |
| J: | 8.5 in | F: | 4.75 |
| I: | 5.74 in | AK: | 4.5 |
| H-Tap size: | 1/2 - 13 in | A: | 6.38 |
| BF: | 0.41 | LQ: | 6.01 in |
| T: | 1.625 | Center Distance (in): | 3.75 in |
| TAP Depth: | 1 in | BE: | 0.38 in |
| AJ: | 5.88 | E: | 4.25 |
| G: | 2.38 | BD: | 6.76 |
Technical Specifications
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Efficiency: | 80 | Thrust Rating - output shaft: | 4255 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 3.75 |
| Output Diameter (in): | 1.625 in | Output RPM: | 29.1 |
| Assembly: | Q-L | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 2.39 |
| Gear Type: | Worm | Output Key: | 3/8 X 2.81 |
| Model Code: | 375Q | Mounting Style: | No Base |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 3761 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288364481 | Weight: | 113.95 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

