Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q56R50
Part #:XJ0169
Catalog #:375Q56R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.44 in | L: | 5.74 in |
| O: | 3.5 in | V: | 3.5 in |
| R: | 3.38 in | N: | 7.75 |
| D: | 3.88 | K: | 4.25 in |
| H: | 3.88 in | M: | 11.88 |
| J: | 8.5 in | F: | 4.75 |
| P: | 7.63 in | B: | 9.5 |
| Center Distance (in): | 3.75 in | BE: | 0.38 in |
| LQ: | 6.01 in | H-Tap size: | 1/2 - 13 in |
| E: | 4.25 | AJ: | 5.88 |
| G: | 2.38 | A: | 6.38 |
| AK: | 4.5 | BF: | 0.41 |
| TAP Depth: | 1 in | BD: | 6.76 |
| I: | 5.74 in | T: | 1.625 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 4015 |
| Ratio: | 50:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Input HP @ 1750 RPM: | 2.82 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Center Distance (in): | 3.75 | Input Diameter (in): | 0.625 in |
| Assembly: | Q-R | Gear Type: | Worm |
| Frame Size: | 56C | Model Code: | 375Q |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series Code: | Raider |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Mounting Style: | No Base | Output Key: | 3/8 X 2.81 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288364542 | Weight: | 120.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

