Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q56R60
Part #:XJ0170
Catalog #:375Q56R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.5 in | O: | 3.5 in |
| K: | 4.25 in | P: | 7.63 in |
| H: | 3.88 in | D: | 3.88 |
| J: | 8.5 in | C: | 10.44 in |
| M: | 11.88 | B: | 9.5 |
| L: | 5.74 in | F: | 4.75 |
| N: | 7.75 | R: | 3.38 in |
| LQ: | 6.01 in | BF: | 0.41 |
| BE: | 0.38 in | G: | 2.38 |
| AJ: | 5.88 | T: | 1.625 |
| AK: | 4.5 | H-Tap size: | 1/2 - 13 in |
| BD: | 6.76 | A: | 6.38 |
| TAP Depth: | 1 in | Center Distance (in): | 3.75 in |
| I: | 5.74 in | E: | 4.25 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 4255 | Input Speed: | 1750 |
| Reducer Style: | Standard | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.39 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 3.75 | Output Diameter (in): | 1.625 in |
| Series Code: | Raider | Service Factor: | 1 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Assembly: | Q-R | Model Code: | 375Q |
| Mounting Style: | No Base | Output Shaft Assembly Code: | R |
| Frame Size: | 56C | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Output Key: | 3/8 X 2.81 |
| Output RPM: | 29.1 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Torque Rating (in-lb): | 3761 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288364559 | Weight: | 123.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

