Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q56LR60
Part #:XJ0180
Catalog #:375Q56LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.25 in | B: | 9.5 |
| M: | 11.88 | J: | 8.5 in |
| P: | 7.63 in | V: | 3.5 in |
| F: | 4.75 | L: | 5.74 in |
| R: | 3.38 in | O: | 3.5 in |
| H: | 3.88 in | N: | 7.75 |
| D: | 3.88 | C: | 10.44 in |
| AK: | 4.5 | I: | 5.74 in |
| BE: | 0.38 in | A: | 6.38 |
| LQ: | 6.01 in | H-Tap size: | 1/2 - 13 in |
| BD: | 6.76 | BF: | 0.41 |
| E: | 4.25 | O*: | 3.5 in |
| AJ: | 5.88 | TAP Depth: | 1 in |
| T: | 1.625 | Center Distance (in): | 3.75 in |
| G: | 2.38 |
Technical Specifications
| Ratio: | 60:1 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 4255 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Manufacturer Reducer Size: | 375 |
| Maximum Input HP: | 2.08 hp @ 1750 rpm | Assembly: | Q-LR |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Output Key: | 3/8 X 2.81 | Frame Size: | 56C |
| Output Shaft Orientation: | LR | Output RPM: | 29.1 |
| Center Distance (in): | 3.75 | Mounting Style: | No Base |
| Model Code: | 375Q | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.39 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | D |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3761 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288364627 | Weight: | 116.90 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

