Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140L40
Part #:XJ0188
Catalog #:375Q140L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.88 | J: | 8.5 in |
| M: | 11.88 | B: | 9.5 |
| L: | 5.74 in | P: | 7.63 in |
| H: | 3.88 in | N: | 7.75 |
| C: | 10.44 in | K: | 4.25 in |
| F: | 4.75 | V: | 3.5 in |
| O: | 3.5 in | R: | 3.38 in |
| T: | 1.625 | G: | 2.38 |
| TAP Depth: | 1 in | Center Distance (in): | 3.75 in |
| AJ: | 5.88 | LQ: | 6.01 in |
| I: | 5.74 in | E: | 4.25 |
| BF: | 0.41 | BE: | 0.38 in |
| H-Tap size: | 1/2 - 13 in | AK: | 4.5 |
| A: | 6.38 | BD: | 6.76 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Input Bore (C Face): | 0.875 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 3695 |
| Ratio: | 40:1 | Frame Size: | 140TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 43.7 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.75 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Series Code: | Raider | Assembly: | Q-L |
| Mounting Style: | No Base | Output Diameter (in): | 1.625 in |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | L | Output Key: | 3/8 X 2.81 |
| Model Code: | 375Q | Input HP @ 1750 RPM: | 3.35 |
| Input RPM: | 1,750 | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288364672 | Weight: | 115.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

