Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140L50
Part #:XJ0189
Catalog #:375Q140L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.5 | M: | 11.88 |
| L: | 5.74 in | C: | 10.44 in |
| D: | 3.88 | K: | 4.25 in |
| J: | 8.5 in | F: | 4.75 |
| O: | 3.5 in | H: | 3.88 in |
| R: | 3.38 in | V: | 3.5 in |
| N: | 7.75 | P: | 7.63 in |
| TAP Depth: | 1 in | E: | 4.25 |
| BE: | 0.38 in | H-Tap size: | 1/2 - 13 in |
| A: | 6.38 | AK: | 4.5 |
| Center Distance (in): | 3.75 in | T: | 1.625 |
| G: | 2.38 | I: | 5.74 in |
| BD: | 6.76 | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 6.01 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 4015 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Series Code: | Raider |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Assembly: | Q-L | Input RPM: | 1,750 |
| Model Code: | 375Q | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 2.81 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.82 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Mounting Style: | No Base |
| Frame Size: | 140TC | Center Distance (in): | 3.75 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288364689 | Weight: | 116.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

