Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140L60
Part #:XJ0190
Catalog #:375Q140L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.38 in | C: | 10.44 in |
| F: | 4.75 | D: | 3.88 |
| O: | 3.5 in | K: | 4.25 in |
| J: | 8.5 in | L: | 5.74 in |
| H: | 3.88 in | P: | 7.63 in |
| M: | 11.88 | N: | 7.75 |
| V: | 3.5 in | B: | 9.5 |
| G: | 2.38 | BE: | 0.38 in |
| LQ: | 6.01 in | TAP Depth: | 1 in |
| AK: | 4.5 | BF: | 0.41 |
| H-Tap size: | 1/2 - 13 in | Center Distance (in): | 3.75 in |
| T: | 1.625 | A: | 6.38 |
| AJ: | 5.88 | BD: | 6.76 |
| E: | 4.25 | I: | 5.74 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Ratio: | 60:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 4255 | Ratio Range: | 60:1 |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 2.81 | Input HP @ 1750 RPM: | 2.39 |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Model Code: | 375Q | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Assembly: | Q-L |
| Output Shaft Assembly Code: | L | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 29.1 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Torque Rating (in-lb): | 3761 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288364696 | Weight: | 115.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

