Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140R30
Part #:XJ0197
Catalog #:375Q140R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.5 in | R: | 3.38 in |
| K: | 4.25 in | B: | 9.5 |
| F: | 4.75 | N: | 7.75 |
| H: | 3.88 in | J: | 8.5 in |
| C: | 10.44 in | P: | 7.63 in |
| D: | 3.88 | L: | 5.74 in |
| O: | 3.5 in | M: | 11.88 |
| H-Tap size: | 1/2 - 13 in | BD: | 6.76 |
| AK: | 4.5 | Center Distance (in): | 3.75 in |
| LQ: | 6.01 in | E: | 4.25 |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | I: | 5.74 in |
| TAP Depth: | 1 in | G: | 2.38 |
| T: | 1.625 | A: | 6.38 |
Technical Specifications
| Motor Frame Size: | 140TC | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3375 | Efficiency: | 80 |
| Ratio: | 30:1 | Input Speed: | 1750 |
| Reducer Style: | Standard | Maximum Input HP: | 3.85 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 375 | Output Shaft Assembly Code: | R |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.43 | Input RPM: | 1,750 |
| Mounting Style: | No Base | Gear Type: | Worm |
| Output RPM: | 58.3 | Assembly: | Q-R |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 2.81 | Ratio Range: | 30:1 |
| Frame Size: | 140TC | Service Factor: | 1 |
| Model Code: | 375Q | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Torque Rating (in-lb): | 3949 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288364733 | Weight: | 105.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

