Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140R50
Part #:XJ0199
Catalog #:375Q140R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.75 | O: | 3.5 in |
| P: | 7.63 in | D: | 3.88 |
| L: | 5.74 in | B: | 9.5 |
| V: | 3.5 in | J: | 8.5 in |
| F: | 4.75 | R: | 3.38 in |
| C: | 10.44 in | K: | 4.25 in |
| M: | 11.88 | H: | 3.88 in |
| BF: | 0.41 | I: | 5.74 in |
| BE: | 0.38 in | E: | 4.25 |
| G: | 2.38 | AK: | 4.5 |
| TAP Depth: | 1 in | A: | 6.38 |
| H-Tap size: | 1/2 - 13 in | T: | 1.625 |
| LQ: | 6.01 in | AJ: | 5.88 |
| Center Distance (in): | 3.75 in | BD: | 6.76 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 50:1 |
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 4015 | Efficiency: | 80 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.625 in |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 2.82 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Frame Size: | 140TC | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3.75 | Mounting Style: | No Base |
| Assembly: | Q-R | Model Code: | 375Q |
| Output Key: | 3/8 X 2.81 | Output RPM: | 35 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288364757 | Weight: | 123.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

