Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140LR50
Part #:XJ0209
Catalog #:375Q140LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.25 in | H: | 3.88 in |
| P: | 7.63 in | M: | 11.88 |
| C: | 10.44 in | F: | 4.75 |
| B: | 9.5 | V: | 3.5 in |
| L: | 5.74 in | R: | 3.38 in |
| J: | 8.5 in | D: | 3.88 |
| N: | 7.75 | O: | 3.5 in |
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 6.76 | T: | 1.625 |
| E: | 4.25 | A: | 6.38 |
| H-Tap size: | 1/2 - 13 in | I: | 5.74 in |
| LQ: | 6.01 in | Center Distance (in): | 3.75 in |
| TAP Depth: | 1 in | AJ: | 5.88 |
| O*: | 3.5 in | BF: | 0.41 |
| G: | 2.38 |
Technical Specifications
| Thrust Rating - output shaft: | 4015 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 50:1 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Input Bore (C Face): | 0.875 | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Assembly: | Q-LR |
| Series Code: | Raider | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 2.82 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 3.75 |
| Mounting Style: | No Base | Model Code: | 375Q |
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Output Key: | 3/8 X 2.81 | Product Type: | Worm Speed Reducer |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288364825 | Weight: | 116.95 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

