Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140LR60
Part #:XJ0210
Catalog #:375Q140LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.75 | D: | 3.88 |
| O: | 3.5 in | K: | 4.25 in |
| C: | 10.44 in | N: | 7.75 |
| V: | 3.5 in | P: | 7.63 in |
| B: | 9.5 | M: | 11.88 |
| J: | 8.5 in | L: | 5.74 in |
| R: | 3.38 in | H: | 3.88 in |
| Center Distance (in): | 3.75 in | BF: | 0.41 |
| AJ: | 5.88 | O*: | 3.5 in |
| AK: | 4.5 | H-Tap size: | 1/2 - 13 in |
| T: | 1.625 | LQ: | 6.01 in |
| BE: | 0.38 in | BD: | 6.76 |
| E: | 4.25 | I: | 5.74 in |
| A: | 6.38 | TAP Depth: | 1 in |
| G: | 2.38 |
Technical Specifications
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 4255 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.875 | Model Code: | 375Q |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Ratio Range: | 60:1 | Assembly: | Q-LR |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 3.75 | Series Code: | Raider |
| Output Shaft Assembly Code: | D | Product Type: | Worm Speed Reducer |
| Output RPM: | 29.1 | Input HP @ 1750 RPM: | 2.39 |
| Output Diameter (in): | 1.625 in | Mounting Style: | No Base |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 2.81 | Service Factor: | 1 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3761 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288364832 | Weight: | 117.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

