Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180L15
Part #:XJ0214
Catalog #:375Q180L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.44 in | F: | 4.75 |
| H: | 3.88 in | D: | 3.88 |
| V: | 3.5 in | P: | 7.63 in |
| R: | 4.5 in | B: | 9.5 |
| K: | 4.25 in | O: | 3.5 in |
| N: | 7.75 | M: | 11.88 |
| J: | 8.5 in | L: | 5.74 in |
| BD: | 9 | TAP Depth: | 1 in |
| I: | 5.74 in | BF: | 0.53 |
| LQ: | 7.29 in | AK: | 8.5 |
| Center Distance (in): | 3.75 in | A: | 6.38 |
| G: | 2.38 | AJ: | 7.25 |
| H-Tap size: | 1/2 - 13 in | BE1: | 0.5 in |
| E: | 4.25 | T: | 1.625 |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Ratio: | 15:1 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2655 | Series Code: | Raider |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Output RPM: | 116.6 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Frame Size: | 180TC |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | L |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Assembly: | Q-L | Model Code: | 375Q |
| Input Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 2.81 | Center Distance (in): | 3.75 |
| Input HP @ 1750 RPM: | 7.35 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 3572 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288364856 | Weight: | 115.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

