Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180L20
Part #:XJ0215
Catalog #:375Q180L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.74 in | C: | 10.44 in |
| M: | 11.88 | D: | 3.88 |
| N: | 7.75 | K: | 4.25 in |
| O: | 3.5 in | H: | 3.88 in |
| B: | 9.5 | P: | 7.63 in |
| V: | 3.5 in | R: | 4.5 in |
| J: | 8.5 in | F: | 4.75 |
| AK: | 8.5 | A: | 6.38 |
| Center Distance (in): | 3.75 in | AJ: | 7.25 |
| LQ: | 7.29 in | T: | 1.625 |
| G: | 2.38 | H-Tap size: | 1/2 - 13 in |
| BE1: | 0.5 in | TAP Depth: | 1 in |
| BF: | 0.53 | E: | 4.25 |
| BD: | 9 | I: | 5.74 in |
Technical Specifications
| Thrust Rating - output shaft: | 2895 | Reducer Style: | Standard |
| Efficiency: | 80 | Input Speed: | 1750 |
| Ratio: | 20:1 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 1.125 | Maximum Input HP: | 5.23 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 375 | Center Distance (in): | 3.75 |
| Input RPM: | 1,750 | Frame Size: | 180TC |
| Model Code: | 375Q | Output Key: | 3/8 X 2.81 |
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 6.01 | Assembly: | Q-L |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Gear Type: | Worm | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3807 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288364863 | Weight: | 120.85 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

