Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180L25
Part #:XJ0216
Catalog #:375Q180L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.88 in | L: | 5.74 in |
| D: | 4.75 | C: | 8.5 in |
| P: | 7.63 in | B: | 6.38 |
| N: | 7.75 | F: | 2.38 |
| J: | 7.29 in | K: | 10.44 in |
| M: | 11.88 | R: | 4.5 in |
| V: | 3.5 in | A: | 9.5 |
| E: | 4.25 |
Technical Specifications
| Efficiency: | 80 | Input Keyway (C Face): | 1/4x1/8 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 3133 | Input Bore (C Face): | 1.125 |
| Ratio: | 25:1 | Reducer Style: | Standard |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.75 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 4.54 | Frame Size: | 180TC |
| Output Diameter (in): | 1.625 in | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Diameter (in): | 1.125 in |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 3878 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288686095 | Weight: | 120.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

