Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180R15
Part #:XJ0224
Catalog #:375Q180R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.88 | C: | 10.44 in |
| R: | 4.5 in | O: | 3.5 in |
| V: | 3.5 in | L: | 5.74 in |
| P: | 7.63 in | M: | 11.88 |
| K: | 4.25 in | F: | 4.75 |
| B: | 9.5 | J: | 8.5 in |
| H: | 3.88 in | N: | 7.75 |
| BE1: | 0.5 in | LQ: | 7.29 in |
| AK: | 8.5 | A: | 6.38 |
| G: | 2.38 | I: | 5.74 in |
| H-Tap size: | 1/2 - 13 in | Center Distance (in): | 3.75 in |
| BF: | 0.53 | T: | 1.625 |
| E: | 4.25 | AJ: | 7.25 |
| BD: | 9 | TAP Depth: | 1 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer Style: | Standard | Ratio: | 15:1 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 2655 | Manufacturer Reducer Size: | 375 |
| Maximum Input HP: | 6.39 hp @ 1750 rpm | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 2.81 | Model Code: | 375Q |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3.75 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 7.35 |
| Series Code: | Raider | Assembly: | Q-R |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 116.6 |
| Ratio Range: | 15:1 | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3572 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288364924 | Weight: | 130.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

