Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180R25
Part #:XJ0226
Catalog #:375Q180R25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.75 | H: | 3.88 in |
| M: | 11.88 | N: | 7.75 |
| L: | 5.74 in | J: | 7.29 in |
| R: | 4.5 in | K: | 10.44 in |
| C: | 8.5 in | F: | 2.38 |
| P: | 7.63 in | V: | 3.5 in |
| B: | 6.38 | A: | 9.5 |
| E: | 4.25 |
Technical Specifications
| Reducer Style: | Standard | Input Bore (C Face): | 1.125 |
| Ratio: | 25:1 | Input Keyway (C Face): | 1/4x1/8 |
| Thrust Rating - output shaft: | 3133 | Input Speed: | 1750 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Frame Size: | 180TC |
| Mounting Style: | No Base | Ratio Range: | 25:1 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Center Distance (in): | 3.75 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.54 |
| Input Diameter (in): | 1.125 in | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3878 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288686101 | Weight: | 120.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

