Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180R30
Part #:XJ0227
Catalog #:375Q180R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.75 | V: | 3.5 in |
| H: | 3.88 in | C: | 10.44 in |
| R: | 4.5 in | O: | 3.5 in |
| J: | 8.5 in | L: | 5.74 in |
| M: | 11.88 | P: | 7.63 in |
| K: | 4.25 in | N: | 7.75 |
| D: | 3.88 | B: | 9.5 |
| BF: | 0.53 | A: | 6.38 |
| T: | 1.625 | BE1: | 0.5 in |
| BD: | 9 | AK: | 8.5 |
| TAP Depth: | 1 in | LQ: | 7.29 in |
| I: | 5.74 in | H-Tap size: | 1/2 - 13 in |
| G: | 2.38 | E: | 4.25 |
| Center Distance (in): | 3.75 in | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 1/4 X 1/8 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3375 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Ratio: | 30:1 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Frame Size: | 180TC |
| Series Code: | Raider | Input Diameter (in): | 1.125 in |
| Model Code: | 375Q | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Assembly: | Q-R |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Center Distance (in): | 3.75 | Output Shaft Assembly Code: | R |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.43 |
| Output Key: | 3/8 X 2.81 | Output Diameter (in): | 1.625 in |
| Output RPM: | 58.3 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3949 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288364948 | Weight: | 120.95 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

