Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180R50
Part #:XJ0229
Catalog #:375Q180R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 7.63 in | N: | 7.75 |
| F: | 4.75 | V: | 3.5 in |
| K: | 4.25 in | C: | 10.44 in |
| H: | 3.88 in | B: | 9.5 |
| L: | 5.74 in | O: | 3.5 in |
| M: | 11.88 | R: | 4.5 in |
| D: | 3.88 | J: | 8.5 in |
| I: | 5.74 in | A: | 6.38 |
| T: | 1.625 | AJ: | 7.25 |
| H-Tap size: | 1/2 - 13 in | E: | 4.25 |
| BD: | 9 | TAP Depth: | 1 in |
| Center Distance (in): | 3.75 in | LQ: | 7.29 in |
| BF: | 0.53 | G: | 2.38 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 50:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 4015 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Efficiency: | 80 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Manufacturer Reducer Size: | 375 |
| Maximum Input HP: | 2.45 hp @ 1750 rpm | Input RPM: | 1,750 |
| Assembly: | Q-R | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 2.81 | Input Style: | C-Face Quill |
| Frame Size: | 180TC | Mounting Style: | No Base |
| Input HP @ 1750 RPM: | 2.82 | Series Code: | Raider |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Input Diameter (in): | 1.125 in | Center Distance (in): | 3.75 |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Model Code: | 375Q |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Output RPM: | 35 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288364962 | Weight: | 120.50 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

