Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180LR15
Part #:XJ0234
Catalog #:375Q180LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 7.63 in | V: | 3.5 in |
| O: | 3.5 in | M: | 11.88 |
| K: | 4.25 in | R: | 4.5 in |
| F: | 4.75 | C: | 10.44 in |
| N: | 7.75 | D: | 3.88 |
| B: | 9.5 | L: | 5.74 in |
| H: | 3.88 in | J: | 8.5 in |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | A: | 6.38 |
| BF: | 0.53 | Center Distance (in): | 3.75 in |
| I: | 5.74 in | AK: | 8.5 |
| O*: | 3.5 in | E: | 4.25 |
| T: | 1.625 | TAP Depth: | 1 in |
| G: | 2.38 | LQ: | 7.29 in |
| H-Tap size: | 1/2 - 13 in |
Technical Specifications
| Ratio: | 15:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 180TC | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2655 | Product Type: | Worm Speed Reducer |
| Output RPM: | 116.6 | Assembly: | Q-LR |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.35 | Output Shaft Orientation: | LR |
| Model Code: | 375Q | Input Style: | C-Face Quill |
| Frame Size: | 180TC | Service Factor: | 1 |
| Ratio Range: | 15:1 | Input Diameter (in): | 1.125 in |
| Output Key: | 3/8 X 2.81 | Series Code: | Raider |
| Gear Type: | Worm | Mounting Style: | No Base |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3.75 |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3572 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288364986 | Weight: | 122.80 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

