Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180LR25
Part #:XJ0236
Catalog #:375Q180LR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 10.44 in | B: | 6.38 |
| H: | 3.88 in | D: | 4.75 |
| N: | 7.75 | M: | 11.88 |
| P: | 7.63 in | J: | 7.29 in |
| V: | 3.5 in | L: | 5.74 in |
| C: | 8.5 in | F: | 2.38 |
| R: | 4.5 in | E: | 4.25 |
| A: | 9.5 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 25:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 3133 | Reducer Style: | Standard |
| Input Keyway (C Face): | 1/4x1/8 | Input Bore (C Face): | 1.125 |
| Input Speed: | 1750 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.75 |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Mounting Style: | No Base | Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 4.54 | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Series Code: | Raider |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3878 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Shaft |
General Specifications
| UPC: | 662288686118 | Weight: | 120.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

