Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180LR30
Part #:XJ0237
Catalog #:375Q180LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.5 | K: | 4.25 in |
| D: | 3.88 | R: | 4.5 in |
| M: | 11.88 | J: | 8.5 in |
| L: | 5.74 in | C: | 10.44 in |
| P: | 7.63 in | F: | 4.75 |
| N: | 7.75 | O: | 3.5 in |
| H: | 3.88 in | V: | 3.5 in |
| BE1: | 0.5 in | T: | 1.625 |
| AK: | 8.5 | I: | 5.74 in |
| A: | 6.38 | G: | 2.38 |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 3.75 in | O*: | 3.5 in |
| TAP Depth: | 1 in | E: | 4.25 |
| BF: | 0.53 | H-Tap size: | 1/2 - 13 in |
| LQ: | 7.29 in |
Technical Specifications
| Ratio: | 30:1 | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 3375 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Speed: | 1750 |
| Reducer Style: | Standard | Output RPM: | 58.3 |
| Center Distance (in): | 3.75 | Mounting Style: | No Base |
| Output Shaft Orientation: | LR | Assembly: | Q-LR |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 2.81 |
| Frame Size: | 180TC | Input Style: | C-Face Quill |
| Service Factor: | 1 | Model Code: | 375Q |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.43 |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Ratio Range: | 30:1 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3949 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288365006 | Weight: | 123.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

