Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180LR40
Part #:XJ0238
Catalog #:375Q180LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.25 in | C: | 10.44 in |
| O: | 3.5 in | L: | 5.74 in |
| M: | 11.88 | V: | 3.5 in |
| N: | 7.75 | F: | 4.75 |
| H: | 3.88 in | J: | 8.5 in |
| D: | 3.88 | R: | 4.5 in |
| P: | 7.63 in | B: | 9.5 |
| Center Distance (in): | 3.75 in | LQ: | 7.29 in |
| O*: | 3.5 in | T: | 1.625 |
| E: | 4.25 | TAP Depth: | 1 in |
| AJ: | 7.25 | BD: | 9 |
| A: | 6.38 | BF: | 0.53 |
| H-Tap size: | 1/2 - 13 in | I: | 5.74 in |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 2.38 |
Technical Specifications
| Ratio: | 40:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer Style: | Standard | Motor Frame Size: | 180TC |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3695 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 2.81 |
| Output Shaft Orientation: | LR | Ratio Range: | 40:1 |
| Frame Size: | 180TC | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.125 in |
| Series Code: | Raider | Output Diameter (in): | 1.625 in |
| Output RPM: | 43.7 | Center Distance (in): | 3.75 |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Mounting Style: | No Base | Model Code: | 375Q |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.35 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | Q-LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288365013 | Weight: | 123.10 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

