Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180LR50
Part #:XJ0239
Catalog #:375Q180LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | N: | 7.75 |
| B: | 9.5 | M: | 11.88 |
| F: | 4.75 | L: | 5.74 in |
| O: | 3.5 in | C: | 10.44 in |
| J: | 8.5 in | V: | 3.5 in |
| P: | 7.63 in | K: | 4.25 in |
| D: | 3.88 | H: | 3.88 in |
| BF: | 0.53 | TAP Depth: | 1 in |
| H-Tap size: | 1/2 - 13 in | BE1: | 0.5 in |
| BD: | 9 | T: | 1.625 |
| E: | 4.25 | A: | 6.38 |
| I: | 5.74 in | AJ: | 7.25 |
| O*: | 3.5 in | LQ: | 7.29 in |
| AK: | 8.5 | Center Distance (in): | 3.75 in |
| G: | 2.38 |
Technical Specifications
| Thrust Rating - output shaft: | 4015 | Reducer Style: | Standard |
| Motor Frame Size: | 180TC | Input Speed: | 1750 |
| Ratio: | 50:1 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Manufacturer Reducer Size: | 375 |
| Maximum Input HP: | 2.45 hp @ 1750 rpm | Output Diameter (in): | 1.625 in |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Model Code: | 375Q | Frame Size: | 180TC |
| Center Distance (in): | 3.75 | Product Type: | Worm Speed Reducer |
| Assembly: | Q-LR | Output RPM: | 35 |
| Ratio Range: | 50:1 | Output Shaft Orientation: | LR |
| Input Diameter (in): | 1.125 in | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.82 | Gear Type: | Worm |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Series Code: | Raider | Output Key: | 3/8 X 2.81 |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288365020 | Weight: | 123.45 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

