Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q210L15
Part #:XJ0244
Catalog #:375Q210L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.5 in | K: | 10.44 in |
| F: | 2.38 | J: | 7.29 in |
| M: | 11.88 | R: | 4.5 in |
| C: | 8.5 in | H: | 3.88 in |
| D: | 4.75 | L: | 5.74 in |
| B: | 6.38 | P: | 7.63 in |
| N: | 7.75 | E: | 4.25 |
| A: | 9.5 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Nitrile |
| Ratio: | 15:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2655 | Motor Frame Size: | 210TC |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input Keyway (C Face): | 5/16x5/32 | Maximum Input HP: | 6.39 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 375 | Input Diameter (in): | 1.375 in |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Frame Size: | 210TC |
| Center Distance (in): | 3.75 | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 6.39 | Mounting Style: | No Base |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3572 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288879466 | Weight: | 105.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

