Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q210R10
Part #:XJ0253
Catalog #:375Q210R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.74 in | N: | 7.75 |
| H: | 3.88 in | C: | 10.44 in |
| V: | 3.5 in | O: | 3.5 in |
| M: | 11.88 | B: | 9.5 |
| D: | 3.88 | P: | 7.63 in |
| K: | 4.25 in | F: | 4.75 |
| R: | 4.5 in | J: | 8.5 in |
| G: | 2.38 | Center Distance (in): | 3.75 in |
| H-Tap size: | 1/2 - 13 in | E: | 4.25 |
| TAP Depth: | 1 in | T: | 1.625 |
| AJ: | 7.25 | I: | 5.74 in |
| LQ: | 7.29 in | AK: | 8.5 |
| BD: | 9 | A: | 6.38 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Input Bore (C Face): | 1.375 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2335 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Assembly: | Q-R | Input HP @ 1750 RPM: | 9.81 |
| Model Code: | 375Q | Gear Type: | Worm |
| Series Code: | Raider | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Output RPM: | 175 | Frame Size: | 210TC |
| Input Diameter (in): | 1.375 in | Input Style: | C-Face Quill |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Output Key: | 3/8 X 2.81 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Center Distance (in): | 3.75 | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Torque Rating (in-lb): | 3286 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288365112 | Weight: | 130.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

