Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UH15
Part #:XJ0274
Catalog #:375UH15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 10.44 in | H: | 3.88 in |
| M: | 2.91 | N: | 4.81 |
| F: | 4.75 | X: | 1 in |
| D: | 3.88 | J: | 8.5 in |
| Y: | 2.91 in | C: | 10.44 in |
| O: | 13.13 in | B: | 9.5 |
| L: | 8.38 in | I: | 5.74 in |
| G: | 2.38 | Center Distance (in): | 3.75 in |
| U: | 1 in | AG: | 9.63 |
| E: | 4.25 | A: | 9.5 |
| T: | 2.4375 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Key Length: | 1.75 | Reducer Style: | Standard |
| Key Sq.: | 0.25 | Thrust Rating - output shaft: | 2655 |
| Efficiency: | 80 | Ratio: | 15:1 |
| Manufacturer Reducer Size: | 375 | Maximum Input HP: | 6.39 hp @ 1750 rpm |
| Mounting Style: | Shaft Mt | Bore Code: | 39 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 1.75 in |
| Output RPM: | 116.6 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Model Code: | 375UH | Input Diameter (in): | 1 in |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 7.35 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.75 | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3572 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288365266 | Weight: | 120.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

