Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UH30
Part #:XJ0277
Catalog #:375UH30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.44 in | Y: | 2.91 in |
| H: | 3.88 in | J: | 8.5 in |
| K: | 10.44 in | B: | 9.5 |
| X: | 1 in | D: | 3.88 |
| F: | 4.75 | O: | 13.13 in |
| N: | 4.81 | M: | 2.91 |
| L: | 8.38 in | Center Distance (in): | 3.75 in |
| AG: | 9.63 | G: | 2.38 |
| T: | 2.4375 | U: | 1 in |
| A: | 9.5 | I: | 5.74 in |
| E: | 4.25 |
Technical Specifications
| Thrust Rating - output shaft: | 3375 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Key Length: | 1.75 |
| Ratio: | 30:1 | Key Sq.: | 0.25 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Maximum Input HP: | 3.85 hp @ 1750 rpm | Manufacturer Reducer Size: | 375 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 2.438 in | Input Keyway: | 1/4 X 1.75 in |
| Input RPM: | 1,750 | Model Code: | 375UH |
| Ratio Range: | 30:1 | Bore Code: | 39 |
| Output RPM: | 58.3 | Mounting Style: | Shaft Mt |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.75 |
| Series Code: | Raider | Input HP @ 1750 RPM: | 4.43 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Input Diameter (in): | 1 in | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3949 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288365280 | Weight: | 109.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

