Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UH40
Part #:XJ0278
Catalog #:375UH40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.44 in | O: | 13.13 in |
| N: | 4.81 | K: | 10.44 in |
| M: | 2.91 | L: | 8.38 in |
| X: | 1 in | J: | 8.5 in |
| D: | 3.88 | Y: | 2.91 in |
| F: | 4.75 | B: | 9.5 |
| H: | 3.88 in | E: | 4.25 |
| Center Distance (in): | 3.75 in | I: | 5.74 in |
| U: | 1 in | T: | 2.4375 |
| A: | 9.5 | AG: | 9.63 |
| G: | 2.38 |
Technical Specifications
| Efficiency: | 80 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 3695 | Input Speed: | 1750 |
| Key Length: | 1.75 | Key Sq.: | 0.25 |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 3.35 |
| Input Keyway: | 1/4 X 1.75 in | Output Diameter (in): | 2.438 in |
| Mounting Style: | Shaft Mt | No. of Gear Reductions: | Single |
| Output RPM: | 43.7 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Output Key: | 5/8 X 4.00 |
| Input Style: | Solid Shaft | Series Code: | Raider |
| Center Distance (in): | 3.75 | Service Factor: | 1 |
| Input RPM: | 1,750 | Model Code: | 375UH |
| Input Diameter (in): | 1 in | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288365297 | Weight: | 119.80 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

