Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UH50
Part #:XJ0279
Catalog #:375UH50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.44 in | B: | 9.5 |
| D: | 3.88 | O: | 13.13 in |
| M: | 2.91 | N: | 4.81 |
| Y: | 2.91 in | K: | 10.44 in |
| J: | 8.5 in | X: | 1 in |
| L: | 8.38 in | F: | 4.75 |
| H: | 3.88 in | G: | 2.38 |
| Center Distance (in): | 3.75 in | T: | 2.4375 |
| E: | 4.25 | A: | 9.5 |
| AG: | 9.63 | U: | 1 in |
| I: | 5.74 in |
Technical Specifications
| Thrust Rating - output shaft: | 4015 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Efficiency: | 80 |
| Reducer Style: | Standard | Ratio: | 50:1 |
| Key Sq.: | 0.25 | Key Length: | 1.75 |
| Manufacturer Reducer Size: | 375 | Maximum Input HP: | 2.45 hp @ 1750 rpm |
| Input Diameter (in): | 1 in | Output Diameter (in): | 2.438 in |
| Input RPM: | 1,750 | Model Code: | 375UH |
| Input Keyway: | 1/4 X 1.75 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Bore Code: | 39 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 2.82 |
| Output RPM: | 35 | Center Distance (in): | 3.75 |
| Product Type: | Worm Speed Reducer | Mounting Style: | Shaft Mt |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288365303 | Weight: | 121.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

