Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UH60
Part #:XJ0280
Catalog #:375UH60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 8.38 in | C: | 10.44 in |
| B: | 9.5 | M: | 2.91 |
| D: | 3.88 | F: | 4.75 |
| N: | 4.81 | K: | 10.44 in |
| H: | 3.88 in | Y: | 2.91 in |
| X: | 1 in | J: | 8.5 in |
| O: | 13.13 in | E: | 4.25 |
| I: | 5.74 in | T: | 2.4375 |
| A: | 9.5 | G: | 2.38 |
| AG: | 9.63 | Center Distance (in): | 3.75 in |
| U: | 1 in |
Technical Specifications
| Key Sq.: | 0.25 | Efficiency: | 80 |
| Key Length: | 1.75 | Thrust Rating - output shaft: | 4255 |
| Shaft Seal Material: | Nitrile | Ratio: | 60:1 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input RPM: | 1,750 | Bore Code: | 39 |
| Input Diameter (in): | 1 in | Service Factor: | 1 |
| Center Distance (in): | 3.75 | Input HP @ 1750 RPM: | 2.39 |
| Input Style: | Solid Shaft | Model Code: | 375UH |
| Mounting Style: | Shaft Mt | Ratio Range: | 60:1 |
| Output Key: | 5/8 X 4.00 | Series Code: | Raider |
| Output Diameter (in): | 2.438 in | Product Type: | Worm Speed Reducer |
| Output RPM: | 29.1 | Input Keyway: | 1/4 X 1.75 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 3761 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288365310 | Weight: | 119.25 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

