Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q56H40
Part #:XJ0328
Catalog #:375Q56H40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 9.63 | P: | 7.63 in |
| J: | 8.5 in | K: | 10.44 in |
| H: | 3.88 in | F: | 4.75 |
| R: | 3.38 in | D: | 3.88 |
| B: | 9.5 | N: | 4.81 |
| L: | 4.93 in | C: | 10.44 in |
| AK: | 4.5 | LQ: | 6.01 in |
| E: | 4.25 | Center Distance (in): | 3.75 in |
| BE: | 0.38 in | BF: | 0.41 |
| A: | 9.5 | BD: | 6.5 |
| I: | 5.74 in | G: | 2.38 |
| AG: | 9.63 | T: | 2.4375 |
| AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 56C |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3695 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.625 |
| Input Speed: | 1750 | Manufacturer Reducer Size: | 375 |
| Maximum Input HP: | 2.91 hp @ 1750 rpm | Output Diameter (in): | 2.438 in |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | 375Q |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Mounting Style: | Shaft Mt |
| Input HP @ 1750 RPM: | 3.35 | Input Style: | C-Face Quill |
| Series Code: | Raider | Input RPM: | 1,750 |
| Bore Code: | 39 | Output RPM: | 43.7 |
| Ratio Range: | 40:1 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 3.75 | Gear Type: | Worm |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288365648 | Weight: | 130.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

