Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q56H50
Part #:XJ0329
Catalog #:375Q56H50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.88 in | C: | 10.44 in |
| B: | 9.5 | K: | 10.44 in |
| R: | 3.38 in | L: | 4.93 in |
| M: | 9.63 | N: | 4.81 |
| J: | 8.5 in | F: | 4.75 |
| D: | 3.88 | P: | 7.63 in |
| BD: | 6.5 | BE: | 0.38 in |
| A: | 9.5 | AK: | 4.5 |
| BF: | 0.41 | E: | 4.25 |
| I: | 5.74 in | LQ: | 6.01 in |
| G: | 2.38 | AG: | 9.63 |
| Center Distance (in): | 3.75 in | T: | 2.4375 |
| AJ: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 4015 |
| Efficiency: | 80 | Ratio: | 50:1 |
| Motor Frame Size: | 56C | Mounting Style: | Shaft Mt |
| Model Code: | 375Q | Center Distance (in): | 3.75 |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Series Code: | Raider |
| Input HP @ 1750 RPM: | 2.82 | Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.438 in |
| Input Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Bore Code: | 39 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288365655 | Weight: | 121.20 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

