Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q56H60
Part #:XJ0330
Catalog #:375Q56H60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.44 in | R: | 3.38 in |
| L: | 4.93 in | B: | 9.5 |
| K: | 10.44 in | F: | 4.75 |
| N: | 4.81 | D: | 3.88 |
| P: | 7.63 in | J: | 8.5 in |
| H: | 3.88 in | M: | 9.63 |
| AG: | 9.63 | AJ: | 5.88 |
| A: | 9.5 | BF: | 0.41 |
| G: | 2.38 | LQ: | 6.01 in |
| Center Distance (in): | 3.75 in | BD: | 6.5 |
| T: | 2.4375 | I: | 5.74 in |
| AK: | 4.5 | E: | 4.25 |
| BE: | 0.38 in |
Technical Specifications
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Ratio: | 60:1 | Input Speed: | 1750 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 4255 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 2.39 |
| Frame Size: | 56C | Output RPM: | 29.1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.75 |
| Mounting Style: | Shaft Mt | Model Code: | 375Q |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Bore Code: | 39 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 3761 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288365662 | Weight: | 122.50 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

