Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140H50
Part #:XJ0339
Catalog #:375Q140H50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.88 in | D: | 3.88 |
| L: | 4.93 in | P: | 7.63 in |
| J: | 8.5 in | B: | 9.5 |
| R: | 3.38 in | F: | 4.75 |
| M: | 9.63 | C: | 10.44 in |
| K: | 10.44 in | N: | 4.81 |
| G: | 2.38 | BD: | 6.5 |
| AK: | 4.5 | Center Distance (in): | 3.75 in |
| E: | 4.25 | AJ: | 5.88 |
| I: | 5.74 in | BF: | 0.41 |
| A: | 9.5 | LQ: | 6.01 in |
| T: | 2.4375 | BE: | 0.38 in |
| AG: | 9.63 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 4015 | Ratio: | 50:1 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.875 |
| Efficiency: | 80 | Manufacturer Reducer Size: | 375 |
| Maximum Input HP: | 2.45 hp @ 1750 rpm | Model Code: | 375Q |
| Frame Size: | 140TC | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 2.82 |
| Series Code: | Raider | Service Factor: | 1 |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 2.438 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mt |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288365723 | Weight: | 121.70 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

