Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180H15
Part #:XJ0344
Catalog #:375Q180H15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | N: | 4.81 |
| L: | 4.93 in | P: | 7.63 in |
| F: | 4.75 | D: | 3.88 |
| C: | 10.44 in | M: | 9.63 |
| K: | 10.44 in | J: | 8.5 in |
| B: | 9.5 | H: | 3.88 in |
| G: | 2.38 | BF: | 0.53 |
| Center Distance (in): | 3.75 in | T: | 2.4375 |
| AK: | 8.5 | LQ: | 7.29 in |
| AG: | 9.63 | A: | 9.5 |
| E: | 4.25 | BD: | 9 |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 5.74 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Reducer Style: | Standard |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Ratio: | 15:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2655 | Center Distance (in): | 3.75 |
| Output Diameter (in): | 2.438 in | Input Diameter (in): | 1.125 in |
| Model Code: | 375Q | Output RPM: | 116.6 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Bore Code: | 39 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Frame Size: | 180TC | Mounting Style: | Shaft Mt |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.35 |
| Series Code: | Raider | Ratio Range: | 15:1 |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3572 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288365754 | Weight: | 166.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

