Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180H20
Part #:XJ0345
Catalog #:375Q180H20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.81 | J: | 8.5 in |
| H: | 3.88 in | K: | 10.44 in |
| P: | 7.63 in | M: | 9.63 |
| R: | 4.5 in | L: | 4.93 in |
| B: | 9.5 | C: | 10.44 in |
| D: | 3.88 | F: | 4.75 |
| AG: | 9.63 | I: | 5.74 in |
| E: | 4.25 | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| A: | 9.5 | T: | 2.4375 |
| Center Distance (in): | 3.75 in | AJ: | 7.25 |
| G: | 2.38 | LQ: | 7.29 in |
| BD: | 9 |
Technical Specifications
| Ratio: | 20:1 | Thrust Rating - output shaft: | 2895 |
| Input Speed: | 1750 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 180TC |
| Reducer Style: | Standard | Input Keyway (C Face): | 1/4 X 1/8 |
| Efficiency: | 80 | Ratio Range: | 20:1 |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 6.01 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Model Code: | 375Q | Center Distance (in): | 3.75 |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Mounting Style: | Shaft Mt | Series Code: | Raider |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3807 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288365761 | Weight: | 127.65 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

