Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UL20
Part #:XK0005
Catalog #:450UL20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.78 in | Y: | 3.48 in |
| M: | 3.48 | J: | 9.56 in |
| C: | 11.94 in | D: | 4.5 |
| X: | 1.13 in | F: | 5.81 |
| L: | 9.59 in | B: | 10.88 |
| O: | 3.38 in | V: | 3.38 in |
| N: | 8.44 | H: | 4.5 in |
| T: | 1.625 | H-Tap size: | 5/8 - 11 in |
| U: | 1.125 in | E: | 4.78 |
| G: | 2.91 | I: | 6.42 in |
| Center Distance (in): | 4.5 in | TAP Depth: | 1 in |
| A: | 7.38 |
Technical Specifications
| Thrust Rating - output shaft: | 5906 | Ratio: | 20:1 |
| Reducer Style: | Standard | Key Length: | 2.5 |
| Key Sq.: | 0.25 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Efficiency: | 80 |
| Maximum Input HP: | 7.53 hp @ 1750 rpm | Manufacturer Reducer Size: | 450 |
| Assembly: | U-L | Output Key: | 3/8 X 2.50 |
| Input Keyway: | 1/4 X 2.50 in | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Model Code: | 450U |
| Input HP @ 1750 RPM: | 8.66 | Mounting Style: | No Base |
| Ratio Range: | 20:1 | Input Diameter (in): | 1.125 in |
| Center Distance (in): | 4.5 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 5544 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288366010 | Weight: | 170.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

