Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UL30
Part #:XK0007
Catalog #:450UL30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.88 | J: | 9.56 in |
| V: | 3.38 in | H: | 4.5 in |
| O: | 3.38 in | X: | 1.13 in |
| F: | 5.81 | N: | 8.44 |
| M: | 3.48 | K: | 4.78 in |
| Y: | 3.48 in | C: | 11.94 in |
| D: | 4.5 | L: | 9.59 in |
| TAP Depth: | 1 in | E: | 4.78 |
| A: | 7.38 | T: | 1.625 |
| Center Distance (in): | 4.5 in | H-Tap size: | 5/8 - 11 in |
| U: | 1.125 in | I: | 6.42 in |
| G: | 2.91 |
Technical Specifications
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.25 | Efficiency: | 80 |
| Ratio: | 30:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 6706 | Key Length: | 2.5 |
| Maximum Input HP: | 5.42 hp @ 1750 rpm | Manufacturer Reducer Size: | 450 |
| Output RPM: | 58.3 | Series Code: | Raider |
| Input RPM: | 1,750 | Assembly: | U-L |
| Output Shaft Assembly Code: | L | Product Type: | Worm Speed Reducer |
| Ratio Range: | 30:1 | Center Distance (in): | 4.5 |
| Service Factor: | 1 | Mounting Style: | No Base |
| Input Keyway: | 1/4 X 2.50 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.23 | Output Key: | 3/8 X 2.50 |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Gear Type: | Worm | Model Code: | 450U |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 5651 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288366027 | Weight: | 170.10 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

