Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UL40
Part #:XK0008
Catalog #:450UL40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.94 in | N: | 8.44 |
| K: | 4.78 in | J: | 9.56 in |
| B: | 10.88 | Y: | 3.48 in |
| F: | 5.81 | X: | 1.13 in |
| V: | 3.38 in | M: | 3.48 |
| L: | 9.59 in | D: | 4.5 |
| O: | 3.38 in | H: | 4.5 in |
| I: | 6.42 in | T: | 1.625 |
| H-Tap size: | 5/8 - 11 in | U: | 1.125 in |
| A: | 7.38 | E: | 4.78 |
| Center Distance (in): | 4.5 in | G: | 2.91 |
| TAP Depth: | 1 in |
Technical Specifications
| Key Sq.: | 0.25 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 6820 |
| Ratio: | 40:1 | Key Length: | 2.5 |
| Manufacturer Reducer Size: | 450 | Maximum Input HP: | 4.31 hp @ 1750 rpm |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Output RPM: | 43.7 |
| Model Code: | 450U | Output Key: | 3/8 X 2.50 |
| Input Diameter (in): | 1.125 in | Mounting Style: | No Base |
| Assembly: | U-L | Input Style: | Solid Shaft |
| Ratio Range: | 40:1 | Input Keyway: | 1/4 X 2.50 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.96 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 4.5 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 5750 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288366034 | Weight: | 165.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

