Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UL60
Part #:XK0010
Catalog #:450UL60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 4.5 in | D: | 4.5 |
| X: | 1.13 in | J: | 9.56 in |
| B: | 10.88 | K: | 4.78 in |
| M: | 3.48 | C: | 11.94 in |
| L: | 9.59 in | F: | 5.81 |
| Y: | 3.48 in | O: | 3.38 in |
| N: | 8.44 | V: | 3.38 in |
| H-Tap size: | 5/8 - 11 in | A: | 7.38 |
| G: | 2.91 | TAP Depth: | 1 in |
| T: | 1.625 | Center Distance (in): | 4.5 in |
| U: | 1.125 in | E: | 4.78 |
| I: | 6.42 in |
Technical Specifications
| Thrust Rating - output shaft: | 6820 | Key Length: | 2.5 |
| Ratio: | 60:1 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.25 | Reducer Style: | Standard |
| Input Speed: | 1750 | Efficiency: | 80 |
| Maximum Input HP: | 2.95 hp @ 1750 rpm | Manufacturer Reducer Size: | 450 |
| Mounting Style: | No Base | Input Keyway: | 1/4 X 2.50 in |
| Input RPM: | 1,750 | Model Code: | 450U |
| Product Type: | Worm Speed Reducer | Assembly: | U-L |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 3.39 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | L | Output RPM: | 29.1 |
| Gear Type: | Worm | Center Distance (in): | 4.5 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 2.50 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5474 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288366058 | Weight: | 169.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

