Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UR10
Part #:XK0013
Catalog #:450UR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.44 | M: | 3.48 |
| X: | 1.13 in | H: | 4.5 in |
| B: | 10.88 | J: | 9.56 in |
| D: | 4.5 | C: | 11.94 in |
| L: | 9.59 in | O: | 3.38 in |
| K: | 4.78 in | Y: | 3.48 in |
| V: | 3.38 in | F: | 5.81 |
| Center Distance (in): | 4.5 in | A: | 7.38 |
| G: | 2.91 | I: | 6.42 in |
| U: | 1.125 in | E: | 4.78 |
| TAP Depth: | 1 in | T: | 1.625 |
| H-Tap size: | 5/8 - 11 in |
Technical Specifications
| Thrust Rating - output shaft: | 4626 | Key Sq.: | 0.25 |
| Efficiency: | 80 | Key Length: | 2.5 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Ratio: | 10:1 | Reducer Style: | Standard |
| Manufacturer Reducer Size: | 450 | Maximum Input HP: | 12.85 hp @ 1750 rpm |
| Model Code: | 450U | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Mounting Style: | No Base |
| Series Code: | Raider | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.125 in |
| Output RPM: | 175 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.78 |
| Assembly: | U-R | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 2.50 | Input Keyway: | 1/4 X 2.50 in |
| Center Distance (in): | 4.5 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 4981 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288366065 | Weight: | 151.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

