Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UR30
Part #:XK0017
Catalog #:450UR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.88 | N: | 8.44 |
| H: | 4.5 in | M: | 3.48 |
| D: | 4.5 | O: | 3.38 in |
| Y: | 3.48 in | J: | 9.56 in |
| C: | 11.94 in | X: | 1.13 in |
| V: | 3.38 in | F: | 5.81 |
| L: | 9.59 in | K: | 4.78 in |
| TAP Depth: | 1 in | A: | 7.38 |
| U: | 1.125 in | Center Distance (in): | 4.5 in |
| T: | 1.625 | I: | 6.42 in |
| E: | 4.78 | H-Tap size: | 5/8 - 11 in |
| G: | 2.91 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 6706 |
| Key Sq.: | 0.25 | Input Speed: | 1750 |
| Ratio: | 30:1 | Shaft Seal Material: | Nitrile |
| Key Length: | 2.5 | Reducer Style: | Standard |
| Mounting Style: | No Base | Model Code: | 450U |
| Input HP @ 1750 RPM: | 6.23 | Input Diameter (in): | 1.125 in |
| Ratio Range: | 30:1 | Input Keyway: | 1/4 X 2.50 in |
| Series Code: | Raider | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 4.5 | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | R | Output Key: | 3/8 X 2.50 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Assembly: | U-R | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5651 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288366096 | Weight: | 174.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

