Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UR60
Part #:XK0020
Catalog #:450UR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.48 | O: | 3.38 in |
| H: | 4.5 in | D: | 4.5 |
| B: | 10.88 | C: | 11.94 in |
| J: | 9.56 in | F: | 5.81 |
| K: | 4.78 in | L: | 9.59 in |
| X: | 1.13 in | N: | 8.44 |
| V: | 3.38 in | Y: | 3.48 in |
| G: | 2.91 | A: | 7.38 |
| H-Tap size: | 5/8 - 11 in | TAP Depth: | 1 in |
| I: | 6.42 in | E: | 4.78 |
| U: | 1.125 in | T: | 1.625 |
| Center Distance (in): | 4.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 6820 | Efficiency: | 80 |
| Key Length: | 2.5 | Reducer Style: | Standard |
| Input Speed: | 1750 | Ratio: | 60:1 |
| Key Sq.: | 0.25 | Shaft Seal Material: | Nitrile |
| Manufacturer Reducer Size: | 450 | Maximum Input HP: | 2.95 hp @ 1750 rpm |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 3.39 |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Output Key: | 3/8 X 2.50 | Service Factor: | 1 |
| Center Distance (in): | 4.5 | Model Code: | 450U |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Series Code: | Raider | Assembly: | U-R |
| Product Type: | Worm Speed Reducer | Input Keyway: | 1/4 X 2.50 in |
| Output RPM: | 29.1 | Input Diameter (in): | 1.125 in |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5474 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288366126 | Weight: | 170.80 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

