Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450ULR20
Part #:XK0025
Catalog #:450ULR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.44 | K: | 4.78 in |
| X: | 1.13 in | L: | 9.59 in |
| F: | 5.81 | C: | 11.94 in |
| D: | 4.5 | M: | 3.48 |
| V: | 3.38 in | J: | 9.56 in |
| O: | 3.38 in | H: | 4.5 in |
| B: | 10.88 | Y: | 3.48 in |
| A: | 7.38 | Center Distance (in): | 4.5 in |
| I: | 6.42 in | TAP Depth: | 1 in |
| E: | 4.78 | U: | 1.125 in |
| H-Tap size: | 5/8 - 11 in | T: | 1.625 |
| G: | 2.91 | O*: | 3.38 in |
Technical Specifications
| Ratio: | 20:1 | Thrust Rating - output shaft: | 5906 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Key Sq.: | 0.25 |
| Key Length: | 2.5 | Input Speed: | 1750 |
| Maximum Input HP: | 7.53 hp @ 1750 rpm | Manufacturer Reducer Size: | 450 |
| Ratio Range: | 20:1 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 8.66 | Assembly: | U-LR |
| Input Diameter (in): | 1.125 in | Output Shaft Assembly Code: | D |
| Model Code: | 450U | Mounting Style: | No Base |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 2.50 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.625 in |
| Output Shaft Orientation: | LR | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 4.5 | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Input Keyway: | 1/4 X 2.50 in | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 5544 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288366157 | Weight: | 179.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

