Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450ULR25
Part #:XK0026
Catalog #:450ULR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 13.16 | K: | 11.94 in |
| B: | 7.38 | N: | 8.44 |
| D: | 5.81 | C: | 9.56 in |
| V: | 3.38 in | J: | 9.59 in |
| X: | 1.13 in | O: | 15.09 in |
| Y: | 3.48 in | F: | 2.91 |
| H: | 4.5 in | L: | 6.42 in |
| A: | 10.88 | E: | 4.78 |
Technical Specifications
| Ratio: | 25:1 | Key Sq.: | 0.25 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 6305 |
| Key Length: | 2.5 | Reducer Style: | Standard |
| Manufacturer Reducer Size: | 450 | Maximum Input HP: | 6.48 hp @ 1750 rpm |
| Ratio Range: | 25:1 | Center Distance (in): | 4.5 |
| Input Diameter (in): | 1.125 in | Service Factor: | 1 |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.48 | Gear Type: | Worm |
| Mounting Style: | No Base | Output Diameter (in): | 1.625 in |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Input Style: | Shaft | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 5598 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288684565 | Weight: | 151.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

